069824
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/fc_ip_hci_asmtab.prj},{NB=069824},{SS=2-15/16},{SS1=2.937500},{PN=069824},{DESCRIPTION=FC-IP-215R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=3-1/2},{A1=3.5000000},{B=8-3/4},{B1=8.7500000},{C=2-5/8},{C1=2.6250000},{D=5-19/64},{D1=5.2968750},{DD=7-1/2},{DD1=7.5000000},{E=1-1/4},{E1=1.250000},{F=5/8},{F1=0.6250000},{G=1-15/16},{G1=1.937500},{H=3/4},{H1=0.7500000},{K=6.375},{L=4-9/32},{L1=4.2812500},{M=5/8-11},{NDM=0.625000},{KDM=0.527000},{N=3-9/16},{N1=3.562500},{P=1-9/16},{P1=1.562500},{Q=1-5/8},{Q1=1.625000},{X=1/4},{X1=0.250000},{Y=0.025},{Z=3-15/32},{Z1=3.468750},{BORE=5.1181},{PPATH=fc_ip_hci_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Shaft Size
2-15/16
Inch
Part No.
069824
Description
FC-IP-215R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
3-1/2
Inch
B
8-3/4
Inch
C
2-5/8
Inch
D
5-19/64
Inch
DD
7-1/2
Inch
E
1-1/4
Inch
Bolt Diameter
5/8
Inch
G
1-15/16
Inch
H
3/4
Inch
K
6.375
Inch
L
4-9/32
Inch
M
5/8-11
Inch
N
3-9/16
Inch
P
1-9/16
Inch
Q
1-5/8
Inch
Total Expansion
1/4
Inch
Y
0.025
Inch
Z
3-15/32
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.